IESNA:LM-63-2002
[TEST]P942709
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54803
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7302.9 6734 6215.6 5732.7 5338.7 5169.8 5160.9 5249.8 5486.8 5990.4
6775.5 7693.9 8730.9 9868.5 10822.5 11684.6 12484.5 13370.3 14093.2 14869.4
15826.3 16457.4 16922.5 17521 18380.1 20122.1 22726.3 26005.9 28710.8 28352.3
23259.6 12472.7 4067.7 1727.2 675.5 222.2 0
7302.9 6775.5 6260 5771.2 5377.2 5181.6 5184.6 5267.5 5501.6 5999.3
6769.6 7649.5 8689.4 9841.8 10798.8 11672.7 12454.9 13293.3 14048.8 14827.9
15767.1 16492.9 16993.6 17420.2 18309 19944.4 22421.1 25703.7 28598.2 28284.2
23701 13171.8 4678 1798.3 755.5 269.6 0
7302.9 6793.3 6298.5 5830.4 5439.4 5217.2 5187.6 5240.9 5421.6 5803.8
6458.5 7338.4 8354.6 9441.9 10467 11388.3 12158.6 12863.7 13607.3 14454.6
15396.8 16412.9 17242.5 17885.4 18670.5 20000.7 22136.7 25354.1 29015.9 30485.4
27111 17601 7015.5 3134.5 1383.5 494.8 0
7302.9 6784.4 6334.1 5895.6 5513.4 5291.2 5226.1 5264.6 5389 5670.5
6200.8 6953.3 7851 8831.6 9838.9 10893.6 11897.9 12742.2 13536.2 14404.3
15459 16513.7 17473.6 18335.7 19337.1 20590.2 22545.6 25739.3 30601 35385.6
35299.7 26062.2 13269.6 6266 2897.4 992.5 0
7302.9 6828.9 6420 6040.8 5694.2 5448.3 5356.4 5374.2 5469 5676.4
6052.6 6630.4 7403.6 8233.1 9107.1 10138.1 11338 12591.2 13699.2 14845.7
15953.7 17189.1 18492.7 19731.1 21117.6 22865.5 25327.5 28953.7 34745.7 42045.6
44667.5 34870.1 22658.2 11628.3 5036.5 1567.2 0
7302.9 6822.9 6446.7 6067.5 5726.8 5469 5365.3 5389 5480.9 5682.3
6020.1 6583 7326.6 8144.3 8997.5 10004.8 11216.5 12490.4 13657.7 14857.6
15998.2 17230.6 18534.2 19840.7 21292.4 23096.6 25555.6 29134.5 34751.6 41888.6
44646.8 35394.5 22560.4 11447.6 4926.8 1510.9 0
7302.9 6885.1 6544.4 6230.4 5934.1 5697.1 5575.7 5554.9 5643.8 5824.5
6114.9 6562.2 7131 7815.4 8662.7 9628.5 10884.7 12291.9 13829.5 15464.9
17109.2 18726.8 20252.5 21736.8 23307 25078.6 27078.4 29546.3 32710.3 35705.6
33871.7 23813.6 10206.2 3250 1173.2 287.4 0
7302.9 6962.2 6692.6 6461.5 6242.3 6049.7 5925.2 5866 5904.5 6061.5
6316.3 6648.1 7086.6 7696.9 8529.4 9584.1 10846.2 12297.9 13874 15479.7
17008.4 18469 19858.5 21197.6 22403.4 23455.1 24281.7 24746.8 24361.7 21446.4
13634 4769.8 1872.4 1075.4 533.3 183.7 0
7302.9 7068.8 6888.1 6734 6597.8 6464.4 6381.5 6354.8 6381.5 6485.2
6660 6908.8 7279.2 7848 8606.4 9569.3 10733.6 12049 13391.1 14700.5
15906.3 17100.3 18089.8 18966.7 19609.6 19929.6 19811.1 18877.8 16321.1 10994.3
4547.6 1952.4 1336.1 939.2 601.4 260.7 0
7302.9 7172.5 7086.6 7024.4 6965.1 6920.7 6911.8 6950.3 7030.3 7175.5
7368 7622.8 7969.5 8493.8 9166.4 10052.2 11142.4 12371.9 13660.7 14999.8
16359.6 17701.7 18946 20018.5 20868.7 21200.5 20557.7 18080.9 12819.3 5783
2396.8 1534.6 1087.3 743.6 485.9 222.2 0
7302.9 7323.6 7335.5 7368 7403.6 7456.9 7536.9 7673.2 7859.8 8096.9
8402 8775.3 9293.8 10016.6 10961.7 12108.2 13405.9 14780.5 16208.5 17639.5
19058.6 20451 21760.5 22658.2 22833 21896.8 19411.1 15017.5 8689.4 3255.9
1682.8 1164.3 805.8 497.7 296.3 106.7 0
7302.9 7365.1 7418.4 7507.3 7584.3 7676.2 7800.6 7951.7 8162 8416.8
8722 9119 9643.3 10333.6 11169.1 12143.8 13213.3 14333.2 15494.5 16632.2
17719.5 18797.9 19713.3 20234.7 20009.6 18768.2 16267.8 12407.5 7071.8 2681.2
1430.9 974.7 675.5 405.9 222.2 62.2 0
7302.9 7412.5 7522.1 7640.6 7771 7883.5 8037.6 8212.4 8396.1 8642
8914.5 9222.7 9622.6 10123.3 10706.9 11361.7 12075.7 12810.4 13562.9 14273.9
14940.5 15479.7 15758.2 15533 14620.6 12881.5 10478.8 7590.2 4310.6 1979
1205.8 853.2 604.4 394 234 80 0
7302.9 7468.8 7661.3 7859.8 8031.7 8165 8310.2 8422.7 8508.7 8591.6
8650.9 8695.3 8736.8 8757.5 8724.9 8579.8 8313.1 7990.2 7673.2 7208.1
6446.7 5472 4532.8 3750.7 3110.8 2604.1 2210.1 1902 1641.3 1419.1
1193.9 998.4 811.8 607.3 388.1 142.2 0
7302.9 7551.7 7797.6 8037.6 8200.5 8307.2 8363.5 8384.2 8339.8 8262.8
8150.2 7984.3 7714.7 7365.1 6926.6 6440.7 5966.7 5513.4 5066.1 4615.8
4159.5 3744.8 3389.2 3039.7 2734.5 2467.9 2245.7 2053.1 1866.5 1679.8
1460.6 1250.2 1007.3 752.5 441.4 174.8 0
7302.9 7622.8 7930.9 8150.2 8286.5 8330.9 8304.2 8256.8 8147.2 7990.2
7732.5 7329.5 6867.4 6425.9 6085.2 5803.8 5489.7 5128.3 4758 4411.3
4129.9 3978.8 3759.6 3457.4 3170 2909.3 2645.6 2387.9 2159.8 1940.5
1688.7 1413.2 1093.2 773.2 450.3 216.3 0
7302.9 7682.1 8010.9 8215.4 8289.4 8265.7 8221.3 8120.6 7939.8 7658.4
7285.1 6888.1 6529.6 6215.6 5916.4 5623.1 5312 4983.1 4695.8 4479.5
4414.3 4396.5 4245.4 3996.6 3727 3451.5 3119.6 2793.8 2491.6 2236.8
1987.9 1712.4 1439.8 1111 776.2 402.9 0
7302.9 7744.3 8082 8262.8 8277.6 8215.4 8135.4 7981.3 7702.8 7362.1
7057 6805.1 6535.6 6221.5 5871.9 5528.3 5169.8 4832 4521 4343.2
4284 4206.9 4115.1 3958.1 3685.5 3412.9 3175.9 2956.7 2787.8 2601.2
2367.1 2118.3 1848.7 1531.7 1199.9 714 0
7302.9 7782.8 8117.6 8250.9 8236.1 8144.3 8019.8 7806.5 7489.5 7205.1
7006.6 6814 6574.1 6263 5883.8 5448.3 5018.7 4612.8 4257.3 4100.3
3934.4 3821.8 3688.5 3404.1 3122.6 2906.3 2725.6 2595.3 2491.6 2328.6
2168.6 1925.7 1653.1 1386.5 1072.5 637 0
7302.9 7797.6 8150.2 8262.8 8215.4 8117.6 7960.6 7685 7376.9 7148.8
6979.9 6805.1 6580 6292.6 5892.7 5400.9 4858.7 4372.8 3996.6 3809.9
3602.6 3415.9 3152.2 2838.2 2598.2 2414.5 2269.4 2147.9 2017.5 1866.5
1753.9 1519.8 1238.4 1013.2 779.2 391.1 0
7302.9 7842.1 8173.9 8268.7 8218.3 8105.7 7913.2 7634.7 7326.6 7113.3
6953.3 6760.7 6550.4 6242.3 5845.3 5356.4 4799.5 4251.4 3842.5 3567
3291.5 3090 2805.6 2571.6 2346.4 2171.6 2032.4 1922.7 1830.9 1727.2
1825 1513.9 1155.4 882.9 654.7 272.6 0
7302.9 7839.1 8179.8 8277.6 8224.2 8099.8 7928 7637.6 7320.6 7119.2
6953.3 6769.6 6565.2 6266 5877.8 5386.1 4826.1 4266.2 3830.7 3540.3
3264.8 3054.5 2776 2536 2310.8 2133.1 1993.8 1887.2 1807.2 1703.5
1884.2 1395.4 1105.1 888.8 660.7 272.6 0
